Cart

Loading...
Loading...

Cart

Loading...
Loading...

60508-E26

Cable Pathway Elevation Kit for ZetaFrame Cabinet; Two Tier; 4"-6"H (100 mm-150 mm); One Pair; Glacier White

MSRP $96.54
Type2 Tier; 4"-6"H (100 mm-150 mm)
ColorGlacier White
Height16.6" (421.64 mm)
Width1.3" (33 mm)
Depth1.5" (38 mm)
Country Of OriginUS
BABA CompliantYes
Product Description

Supports CPI Cable Runway or Wire Mesh Cable Tray above a continuous row of ZetaFrame Cabinet, providing additional space between the tops of the cabinets and the cable runway and trays.

  • Three ranges of incremental elevation
  • Two Tier version supports two levels of cable runway or wire mesh cable tray
  • Recommended pathway support span is 5' (1.5 m)
  • Attaches to top track of ZetaFrame Cabinet frame. Position pathway front-to-rear on track
  • Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets
  • Use Part Clamp (P/N 64010060-050; ordered separately) to attach Pemsa Rejiband Wire Mesh Cable Tray