Cart
Loading...
Loading... 31470-712
Cable Runway Standoff Support Kit; 12"H; Black
MSRP $115.89
| Color | Black |
| Height | 12" (304.8 mm) |
| Country Of Origin | CN |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 3 LB (1.36 kg) |