Cart
Loading...
Loading... 31473-E09
Cable Runway Wall to Rack Kit; 9"W x 54"L; Glacier White
MSRP $299.30
| Width | 9" (229 mm) |
| Type | Racks with 6"D Mounting Channels |
| Color | Glacier White |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 13" (33 cm) |
| Ship Length/Depth | 142" (3607 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 19 LB (8.62 kg) |