Cart
Loading...
Loading... 11312-106
Triangular Support Bracket; Gray
MSRP $104.62
| Type | Use With 4" to 6" Width Runway |
| Color | Gray |
| Width | 6" (150 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 2 LB (0.91 kg) |