Cart
Loading...
Loading... 11312-E06
Triangular Support Bracket; Glacier White
MSRP $115.02
| Type | Use With 4" to 6" Width Runway |
| Color | Glacier White |
| Height | 7" (178 mm) |
| Width | 6" (150 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 2 LB (0.91 kg) |