Cart

Loading...
Loading...

Cart

Loading...
Loading...

11421-120

Wall Angle Support Kit; 22"W x 2"H x 2"D; Gray

MSRP $55.74
TypeFor Use With 20" (510 mm) Runway
ColorGray
Height2" (50.8 mm)
Width22" (558.8 mm)
Depth2" (50.8 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth61" (1549 mm)
Ship Height6" (15 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

2" x 2" x .105" (50 mm x 50 mm x 2.67 mm) steel support angle is designed for wall-mounting specific widths of Cable Runway.

Kit consists of:

  • (1) wall angle
  • (2) 5/16-18 x 2-1/4" J-bolts
  • (2) 5/16-18 hex nuts
  • (2) 5/16 lock washers