Cart

Loading...
Loading...

Cart

Loading...
Loading...

11421-E09

Wall Angle Support Kit; 11"W x 2"H x 2"D; Glacier White

MSRP $43.78
TypeFor Use With 9" (230 mm) Runway
ColorGlacier White
Height2" (50.8 mm)
Width7" (178 mm)
Depth2" (50.8 mm)
Country Of OriginCN
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

2" x 2" x .105" (50 mm x 50 mm x 2.67 mm) steel support angle is designed for wall-mounting specific widths of Cable Runway.

Kit consists of:

  • (1) wall angle
  • (2) 5/16-18 x 2-1/4" J-bolts
  • (2) 5/16-18 hex nuts
  • (2) 5/16 lock washers