Cart
Loading...
Loading... 03003-002
5/8" - 11 Slip-On; Lock Nut; Zinc
MSRP $21.42
| Recommended Load | |
| Size |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Zinc |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 0.18 LB (0.08 kg) |
