Omega SPLUS Bracket for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview

Features and Benefits

  • Tool-less installation of Rejiband Tray with Click System allows fast connection
  • Plastic insert guides and protectors are included to improve installation and protect the installer
  • Electrical continuity guaranteed according to standard IEC 61537
  • BLACK C8® finish option meets IEC 61537 corrosion resistance class 8 and is suitable for outdoor installations and aggressive environments
  • Order wall or channel installation hardware separately
  • Sold in packs of 5
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (10 Product Options)
Product Number Tray Width Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters