Cart

Loading...
Loading...

Cart

Loading...
Loading...

37252-G02

RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket; 1.76" (45 mm) H x 1.84" (47 mm) W x 22.682" (419 mm) D; Hammer Gray (RAL 7035)

MSRP $130.64
Depth24" (610 mm)
ColorHammer Gray
Height1.8" (45 mm)
Width1.9" (48 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth69" (1753 mm)
Ship Height4" (10 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

Front-to-Back Rear Cable Lashing Bracket routes high volumes of cables from front-to-rear of the RMR Fixed Wall-Mount Enclosure, preventing cabling from invading the U space below the cable run.

Key Features and Benefits
  • Attaches to the frame to provide a dedicated front to rear pathway
  • Includes: Trough and installation hardware
  • Material: Steel bracket