Cart

Loading...
Loading...

Cart

Loading...
Loading...

37800-C05

RMR Modular Enclosure Cable Lashing Bracket; 86.6" (2200 mm) H x 1.6" (41 mm) W; Black

MSRP $188.12
Depth1.6" (41 mm)
ColorBlack
Height85.8" (2180 mm)
Width0.9" (23 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth228" (5791 mm)
Ship Height4" (10 cm)
Shipping Weight9 LB (4.08 kg)
Product Description

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Bracket is 1.6”W (41 mm)
  • Includes: Brackets, installation hardware; order Saf-T-Grips or cable ties separately