Cart

Loading...
Loading...

Cart

Loading...
Loading...

37800-G02

RMR Modular Enclosure Cable Lashing Bracket; 70.9" (1800 mm) H x 1.6" (41 mm) W; Hammer Gray (Ral 7035)

MSRP $160.41
Depth1.6" (41 mm)
ColorHammer Gray
Height70.1" (1781 mm)
Width0.9" (23 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth188" (4775 mm)
Ship Height4" (10 cm)
Shipping Weight8 LB (3.63 kg)
Product Description

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Bracket is 1.6”W (41 mm)
  • Includes: Brackets, installation hardware; order Saf-T-Grips or cable ties separately