Cart

Loading...
Loading...

Cart

Loading...
Loading...

37802-G05

RMR Modular Enclosure Ring Cable Manager; 47U; 86.6" (2200 mm) H x 31.5" (800 mm) W; Hammer Gray (Ral 7035)

MSRP $433.67
Width4.5" (114 mm)
Height86" (2185 mm)
ColorHammer Gray
Depth7.3" (185 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11.4" (29 cm)
Ship Length/Depth229" (5817 mm)
Ship Height8.5" (22 cm)
Shipping Weight14 LB (6.35 kg)
Product Description

Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Rings have an opening on the front for easy addition or removal of cables
  • Includes: Brackets, rings and installation hardware
  • Material: Steel brackets, plastic rings