Cart

Loading...
Loading...

Cart

Loading...
Loading...

37850-G04

RMR Modular Enclosure Short Finger Cable Manager for Multi-Mount Rails; 45U; 82.7" (2100 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)

MSRP $393.38
Width78.8" (2002 mm)
Height6.1" (155 mm)
ColorHammer Gray
Depth0.8" (20 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10.1" (26 cm)
Ship Length/Depth113" (2870 mm)
Ship Height4.8" (12 cm)
Shipping Weight12 LB (5.44 kg)
Product Description

Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. Wider configurations for 31.5"W (800 mm) enclosures also feature a protective cover.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Passes up to 24 cables per U space through openings on Short Finger Cable Manager
  • Hinged cover on wider configurations, 31.5"W (800 mm) enclosures, snaps closed to secure cables
  • Includes: Finger Cable Manager, cover (on wider managers) and installation hardware