Cart

Loading...
Loading...

Cart

Loading...
Loading...

37860-C01

RMR Modular Enclosure Short Finger Cable Manager for Multi-Mount Rails; 24U; 47.2" (1200 mm) H x 31.5" (800 mm) W; Black

MSRP $536.23
Width4.8" (122 mm)
Height42" (1067 mm)
ColorBlack
Depth7.5" (191 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11.6" (29 cm)
Ship Length/Depth117" (2972 mm)
Ship Height5.5" (14 cm)
Shipping Weight14 LB (6.35 kg)
Product Description

Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. Wider configurations for 31.5"W (800 mm) enclosures also feature a protective cover.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Passes up to 24 cables per U space through openings on Short Finger Cable Manager
  • Hinged cover on wider configurations, 31.5"W (800 mm) enclosures, snaps closed to secure cables
  • Includes: Finger Cable Manager, cover (on wider managers) and installation hardware