Cart

Loading...
Loading...

Cart

Loading...
Loading...

37860-C02

RMR Modular Enclosure Short Finger Cable Manager for Multi-Mount Rails; 38U; 70.9" (1800 mm) H x 31.5" (800 mm) W; Black

MSRP $568.99
Width4.8" (122 mm)
Height66.5" (1690 mm)
ColorBlack
Depth7.5" (191 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11.6" (29 cm)
Ship Length/Depth95" (2413 mm)
Ship Height5.5" (14 cm)
Shipping Weight15 LB (6.8 kg)
Product Description

Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. Wider configurations for 31.5"W (800 mm) enclosures also feature a protective cover.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Passes up to 24 cables per U space through openings on Short Finger Cable Manager
  • Hinged cover on wider configurations, 31.5"W (800 mm) enclosures, snaps closed to secure cables
  • Includes: Finger Cable Manager, cover (on wider managers) and installation hardware