Cart

Loading...
Loading...

Cart

Loading...
Loading...

37860-G03

RMR Modular Enclosure Short Finger Cable Manager for Multi-Mount Rails; 42U; 78.7" (2000 mm) H x 31.5" (800 mm) W; Hammer Gray (Ral 7035)

MSRP $595.77
Width4.8" (122 mm)
Height73.5" (1867 mm)
ColorHammer Gray
Depth7.5" (191 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11.6" (29 cm)
Ship Length/Depth104" (2642 mm)
Ship Height5.5" (14 cm)
Shipping Weight16 LB (7.26 kg)
Product Description

Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. Wider configurations for 31.5"W (800 mm) enclosures also feature a protective cover.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Passes up to 24 cables per U space through openings on Short Finger Cable Manager
  • Hinged cover on wider configurations, 31.5"W (800 mm) enclosures, snaps closed to secure cables
  • Includes: Finger Cable Manager, cover (on wider managers) and installation hardware