Cart

Loading...
Loading...

Cart

Loading...
Loading...

37803-G01

RMR Modular Enclosure Short Ring Cable Manager; 7U; 12.3" (312 mm) H x 23.6" (600 mm) W; Black

MSRP $87.14
ColorHammer Gray
Height12.3" (313 mm)
Width6.4" (163 mm)
Depth7.4" (188 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11.5" (29 cm)
Ship Length/Depth41" (1041 mm)
Ship Height10.4" (26 cm)
Shipping Weight10 LB (4.54 kg)
Product Description

Short Ring Cable Manager includes a set of four 7U high brackets that create a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Brackets have slots for securing cable bundles with Saf-T-Grips or tie wraps
  • Rings have an opening on the front for easy addition or removal of cables
  • Includes: Brackets, rings and installation hardware