Representative image shown for the RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket
RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket
2 Options

Representative image shown for the RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket
Customize Your Product
Enclosure Depth
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
37084-C03 View Details | 29.9" (760 mm) | Black | $140.62 | |
37084-G02 View Details | 24" (610 mm) | Hammer Gray | $137.16 |
Product Description
Front to Rear Cable Lashing Bracket routes high volumes of cables from front-to-rear of the cabinet, preventing cabling from invading the U space below the cable run.
Key Features and Benefits
- Attaches to the frame to provide a dedicated front to rear pathway
- Includes: Trough and installation hardware
- Material: Steel bracket