Cart

Loading...
Loading...

Cart

Loading...
Loading...

37086-C14

RMR Wall-Mount Enclosure Short Finger Cable Manager; 39.3" (998 mm) H x 0.51" (13 mm) W x 6.5" (81 mm) D; Black

MSRP $211.38
Height39.3" (998 mm)
ColorBlack
Width0.6" (15 mm)
Depth6.5" (165 mm)
BABA CompliantYes
Ship Width9" (23 cm)
Ship Length/Depth112" (2845 mm)
Ship Height5" (13 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the rail for better organization. Use it with Front-to-Rear Lashing Bracket for optimum performance.