Cart
Loading...
Loading... 37086-C17
RMR Wall-Mount Enclosure Short Finger Cable Manager; 44.55" (1132 mm) H x 0.51" (13 mm) W x 6.5" (81 mm) D; Black
MSRP $224.30
| Height | 44.6" (1132 mm) |
| Color | Black |
| Width | 0.6" (15 mm) |
| Depth | 6.5" (165 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 124" (3150 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 7 LB (3.18 kg) |
