Cart
Loading...
Loading... 37086-G03
RMR Wall-Mount Enclosure Short Finger Cable Manager; 20.05" (509 mm) H x 0.51" (13 mm) W x 6.5" (81 mm) D; Hammer Gray (RAL 7035)
MSRP $169.71
| Height | 20.1" (509 mm) |
| Color | Hammer Gray |
| Width | 0.6" (15 mm) |
| Depth | 6.5" (165 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 64" (1626 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
