Cart
Loading...
Loading... 37086-G05
RMR Wall-Mount Enclosure Short Finger Cable Manager; 23.55" (598 mm) H x 0.51" (13 mm) W x 6.5" (81 mm) D; Hammer Gray (RAL 7035)
MSRP $176.73
| Height | 23.6" (598 mm) |
| Color | Hammer Gray |
| Width | 0.6" (15 mm) |
| Depth | 6.5" (165 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 71" (1803 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
