Cart

Loading...
Loading...

Cart

Loading...
Loading...

37082-G07

RMR Wall-Mount Enclosure Vertical Lashing Bracket; 28" (712 mm) H x 1" (26 mm) W x 4" (102 mm) D; Hammer Gray (RAL 7035)

MSRP $161.42
Height28" (712 mm)
ColorHammer Gray
Width1" (25 mm)
Depth4" (102 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth81" (2057 mm)
Ship Height5" (13 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

Vertical Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket.

Key Features and Benefits
  • May be installed in front of or behind the equipment mounting rails or on either side of the cabinet frame
  • An array of slots compatible with zip-ties or Saf-T-Grip Cable Management Straps
  • Bracket is 1.6”W (41 mm)
  • Includes: Brackets, installation hardware; order Saf-T-Grips or cable ties separately
  • Material: Steel
  • Electrically bonded to the enclosure frame