Cart

Loading...
Loading...

Cart

Loading...
Loading...

37771-C04

Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 45U; 82.7" (2100 mm) H x 23.6" (600 mm) W; Black

MSRP $780.91
Width2.9" (74 mm)
Height82.1" (2086 mm)
ColorBlack
Depth3.5" (89 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.6" (19 cm)
Ship Length/Depth219" (5563 mm)
Ship Height6.9" (18 cm)
Shipping Weight26 LB (11.79 kg)
Product Description

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

Key Features and Benefits
  • Adjustable-depth, support 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H  (44.45 mm)
  • U are marked and numbered on the mounting rail
  • Electrically bonded to the enclosure frame
  • Optional Front-to-Rear Horizontal Slides available (includes six slides)