Cart

Loading...
Loading...

Cart

Loading...
Loading...

37772-G03

Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 42U; 78.7" (2000 mm) H x 31.5" (800 mm) W; Hammer Gray (Ral 7035)

MSRP $866.73
Width10.8" (274 mm)
Height78.1" (1984 mm)
ColorHammer Gray
Depth3.5" (89 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width14.8" (38 cm)
Ship Length/Depth209" (5309 mm)
Ship Height7.5" (19 cm)
Shipping Weight30 LB (13.61 kg)
Product Description

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

Key Features and Benefits
  • Adjustable-depth, support 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H  (44.45 mm)
  • U are marked and numbered on the mounting rail
  • Electrically bonded to the enclosure frame
  • Optional Front-to-Rear Horizontal Slides available (includes six slides)