Cart

Loading...
Loading...

Cart

Loading...
Loading...

37067-042

RMR Wall-Mount Enclosure 19" EIA 12-24 Tapped Rails; 20 RMU; 38.1" (968 mm) H x 3" (77 mm) W x 2" (51 mm) D; Clear

MSRP $113.63
Width3" (76 mm)
Height38.1" (968 mm)
Rail Style12-24 Tapped Rails
ColorClear
Depth2" (51 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width5" (13 cm)
Ship Length/Depth109" (2769 mm)
Ship Height5" (13 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Equipment Mounting Rails provide support for 19” EIA (482.6 mm) rack-mount equipment and can be ordered with the enclosure

Key Features and Benefits
  • Attach to the frame of the enclosure
  • Adjustable-depth, supports 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H (44.45 mm) spaces
  • 12-24 tapped for screws or multi-mount (square-punched) for cage nuts
  • Electrically bonded to the enclosure frame