Cart
Loading...
Loading... 37922-003
RMR Modular Enclosure Grounding Wire Kit, Quick Disconnect, 6" (204 mm) L, 12 AWG Stranded, M8 Ring Terminals
MSRP $216.97
| Type | 12 AWG Stranded |
| Length |
| Height | 1" (18 mm) |
| Width | 2" (51 mm) |
| Depth | 8" (203 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
