Cart

Loading...
Loading...

Cart

Loading...
Loading...

37830-C21

Plinth Base for RMR Modular Enclosure, 7.9" (200 mm) H x 23.6" (600 mm) W x 23.6" (600 mm) D, Black

MSRP $724.56
Depth23.7" (602 mm)
Width23.8" (605 mm)
Height8.8" (224 mm)
ColorBlack
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth68" (1727 mm)
Ship Height11.8" (30 cm)
Shipping Weight40 LB (18.14 kg)
Product Description

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

Key Features and Benefits
  • 4"H (100 mm) or 8"H (200 mm) lift options
  • Features kick plates that surround the base of the enclosure
  • Includes: Metal structure and assembly hardware
  • Material: Steel