Cart

Loading...
Loading...

Cart

Loading...
Loading...

37830-C28

Plinth Base for RMR Modular Enclosure, 7.9" (200 mm) H x 31.5" (800 mm) W x 15.8" (400 mm) D, Black

MSRP $670.68
Depth15.9" (404 mm)
Width31.7" (805 mm)
Height8.8" (224 mm)
ColorBlack
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth88" (2235 mm)
Ship Height11.8" (30 cm)
Shipping Weight40 LB (18.14 kg)
Product Description

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

Key Features and Benefits
  • 4"H (100 mm) or 8"H (200 mm) lift options
  • Features kick plates that surround the base of the enclosure
  • Includes: Metal structure and assembly hardware
  • Material: Steel