Cart

Loading...
Loading...

Cart

Loading...
Loading...

37830-G17

Plinth Base for RMR Modular Enclosure, 3.9" (100 mm) H x 31.5" (800 mm) W x 43.3" (1100 mm) D, Hammer Gray (Ral 7035)

MSRP $884.97
Depth43.4" (1102 mm)
Width31.7" (805 mm)
Height4.8" (122 mm)
ColorHammer Gray
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth118" (2997 mm)
Ship Height7.8" (20 cm)
Shipping Weight38 LB (17.24 kg)
Product Description

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

Key Features and Benefits
  • 4"H (100 mm) or 8"H (200 mm) lift options
  • Features kick plates that surround the base of the enclosure
  • Includes: Metal structure and assembly hardware
  • Material: Steel