Cart

Loading...
Loading...

Cart

Loading...
Loading...

37830-G25

Plinth Base for RMR Modular Enclosure, 7.9" (200 mm) H x 23.6" (600 mm) W x 39.4" (1000 mm) D, Hammer Gray (Ral 7035)

MSRP $966.03
Depth39.5" (1003 mm)
Width23.8" (605 mm)
Height8.8" (224 mm)
ColorHammer Gray
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth108" (2743 mm)
Ship Height11.8" (30 cm)
Shipping Weight48 LB (21.77 kg)
Product Description

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

Key Features and Benefits
  • 4"H (100 mm) or 8"H (200 mm) lift options
  • Features kick plates that surround the base of the enclosure
  • Includes: Metal structure and assembly hardware
  • Material: Steel