Cart

Loading...
Loading...

RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly

12 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
37787-C01
View Details
43.6" (1108 mm)
Black
$236.23
37787-C02
View Details
67.3" (1710 mm)
Black
$275.13
37787-C03
View Details
75.1" (1908 mm)
Black
$288.07
37787-C04
View Details
79.1" (2010 mm)
Black
$305.35
37787-C05
View Details
83" (2109 mm)
Black
$322.64
37787-C06
View Details
90.9" (2309 mm)
Black
$339.95
37787-G01
View Details
43.6" (1108 mm)
Hammer Gray
$236.23
37787-G02
View Details
67.3" (1710 mm)
Hammer Gray
$275.13
37787-G03
View Details
75.1" (1908 mm)
Hammer Gray
$288.07
37787-G04
View Details
79.1" (2010 mm)
Hammer Gray
$305.35
Product Description

Full-Height Baying Mounting Plates are installed between two Full-Height Mounting Plates when enclosures are bayed (attached side-by-side). This creates a continuous mounting surface, connecting the two Full-Height Mounting Plates.