Cart
Loading...
Loading... 37840-C07
RMR Modular Enclosure Half-Height Mounting Plate Assembly; 47.2" (1200 mm) H x 19.7" (500 mm) W; Black
MSRP $291.75
| Width | 16.8" (427 mm) |
| Height | 21.1" (536 mm) |
| Color | Black |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 20.8" (53 cm) |
| Ship Length/Depth | 64" (1626 mm) |
| Ship Height | 5.7" (14 cm) |
| Shipping Weight | 21 LB (9.53 kg) |
