Cart
Loading...
Loading... 37840-C13
RMR Modular Enclosure Half-Height Mounting Plate Assembly; 47.2" (1200 mm) H x 23.6" (600 mm) W; Black
MSRP $307.09
| Width | 20.7" (526 mm) |
| Height | 21.1" (536 mm) |
| Color | Black |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 24.7" (63 cm) |
| Ship Length/Depth | 64" (1626 mm) |
| Ship Height | 5.7" (14 cm) |
| Shipping Weight | 24 LB (10.89 kg) |
