Cart
Loading...
Loading... 37840-C19
RMR Modular Enclosure Half-Height Mounting Plate Assembly; 47.2" (1200 mm) H x 27.6" (700 mm) W; Black
MSRP $322.42
| Width | 24.6" (625 mm) |
| Height | 21.1" (536 mm) |
| Color | Black |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28.6" (73 cm) |
| Ship Length/Depth | 64" (1626 mm) |
| Ship Height | 5.7" (14 cm) |
| Shipping Weight | 27 LB (12.25 kg) |
