Cart
Loading...
Loading... 37840-G09
RMR Modular Enclosure Half-Height Mounting Plate Assembly; 78.7" (2000 mm) H x 19.7" (500 mm) W; Hammer Gray (Ral 7035)
MSRP $355.78
| Width | 16.8" (427 mm) |
| Height | 36.9" (938 mm) |
| Color | Hammer Gray |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 20.8" (53 cm) |
| Ship Length/Depth | 104" (2642 mm) |
| Ship Height | 5.7" (14 cm) |
| Shipping Weight | 31 LB (14.06 kg) |
