Cart
Loading...
Loading... 37840-G23
RMR Modular Enclosure Half-Height Mounting Plate Assembly; 86.6" (2200 mm) H x 27.6" (700 mm) W; Hammer Gray (Ral 7035)
MSRP $440.42
| Width | 24.6" (625 mm) |
| Height | 40.8" (1037 mm) |
| Color | Hammer Gray |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28.6" (73 cm) |
| Ship Length/Depth | 114" (2896 mm) |
| Ship Height | 5.7" (14 cm) |
| Shipping Weight | 45 LB (20.41 kg) |
