Cart
Loading...
Loading... 37842-C04
RMR Modular Enclosure Quarter-Height Mounting Plate Assembly; 82.7" (2100 mm) H x 15.7" (400 mm) W; Black
MSRP $164.90
| Width | 12.8" (325 mm) |
| Height | 19.4" (493 mm) |
| Color | Black |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16.8" (43 cm) |
| Ship Length/Depth | 59" (1499 mm) |
| Ship Height | 5.7" (14 cm) |
| Shipping Weight | 17 LB (7.71 kg) |
