Cart
Loading...
Loading... 37075-C41
RMR Wall-Mount Enclosure Fixed Depth Mounting Plate; 32" (813 mm) H x 24" (610 mm) W x 1" (26 mm) D; Black
MSRP $189.37
| Width | 24" (610 mm) |
| Height | 32" (813 mm) |
| Color | Black |
| Depth | 1" (25 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27" (69 cm) |
| Ship Length/Depth | 89" (2261 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 27 LB (12.25 kg) |
