Cart
Loading...
Loading... 37075-G15
RMR Wall-Mount Enclosure Fixed Depth Mounting Plate; 39" (991 mm) H x 20" (508 mm) W x 1" (26 mm) D; Hammer Gray (RAL 7035)
Contact us for pricing
| Width | 20" (508 mm) |
| Height | 39" (991 mm) |
| Color | Hammer Gray |
| Depth | 1" (25 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 23" (58 cm) |
| Ship Length/Depth | 107" (2718 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 28 LB (12.7 kg) |
