Cart

Loading...
Loading...

Cart

Loading...
Loading...

37808-C05

RMR Modular Enclosure Full-Height Dual PDU Bracket; 86.6" (2200 mm) H x 4.8”W (121 mm); Black

MSRP $218.33
Height86" (2185 mm)
ColorBlack
Width1.4" (36 mm)
Depth4.8" (122 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.8" (20 cm)
Ship Length/Depth229" (5817 mm)
Ship Height4.4" (11 cm)
Shipping Weight13 LB (5.9 kg)
Product Description

Full-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
  • Includes: Brackets, installation hardware