Representative image shown for the RMR Modular Enclosure Half-Height Dual PDU Bracket
RMR Modular Enclosure Half-Height Dual PDU Bracket
4 Options

Representative image shown for the RMR Modular Enclosure Half-Height Dual PDU Bracket
Customize Your Product
Height
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
37809-C01 View Details | 46.6" (1184 mm) | Black | $175.44 | |
37809-C02 View Details | 70.2" (1784 mm) | Black | $186.13 | |
37809-G01 View Details | 46.6" (1184 mm) | Hammer Gray | $175.44 | |
37809-G02 View Details | 70.2" (1784 mm) | Hammer Gray | $186.13 |
Product Description
Half-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
- Includes: Brackets, installation hardware