Cart

Loading...
Loading...

Cart

Loading...
Loading...

37913-001

RMR Enclosure ComSeal™, 15/3 Grommet; Hammer Gray (RAL 7035)

MSRP $369.84
TypeComSeal 15/3
Height4" (91 mm)
Width9" (229 mm)
Depth3" (76 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width12" (30 cm)
Ship Length/Depth30" (762 mm)
Ship Height3" (8 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

ComSeal by Roxtec is a light-weight and efficient cable-sealing solution for industrial enclosures. The solutions are supplied as readymade kits, including adaptable sealing modules, which simplify planning, purchasing and installation. The seals can be attached to either the inside or the outside of an enclosure. This compensates for interfering equipment in cramped spaces and makes installation easy.

Key Features and Benefits
  • Material: Powder coated aluminum
  • Rating: IP 55 according to IEC 60529
  • ComSeal Kit includes:
  • Roxtec ComSeal frame, aluminum, powder coat painted
  • Roxtec CM modules
  • Installation hardware
  • Gasket
  • Assembly gel/Lubricant