Cart
Loading...
Loading... 37790-G11
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 31.5" (800 mm) W x 19.7" (500 mm) D, Hammer Gray (Ral 7035)
MSRP $247.03
| Width | 29.9" (759 mm) |
| Depth | 26.5" (673 mm) |
| Color | Hammer Gray |
| Height | 1.6" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 29.6" (75 cm) |
| Ship Length/Depth | 84" (2134 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 22 LB (9.98 kg) |
