Cart
Loading...
Loading... 37790-G15
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 31.5" (800 mm) W x 35.4" (900 mm) D, Hammer Gray (Ral 7035)
MSRP $299.03
| Width | 29.9" (759 mm) |
| Depth | 34.4" (874 mm) |
| Color | Hammer Gray |
| Height | 1.6" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 32.9" (84 cm) |
| Ship Length/Depth | 95" (2413 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 33 LB (14.97 kg) |
