Cart
Loading...
Loading... 37790-G16
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 31.5" (800 mm) W x 39.4" (1000 mm) D, Hammer Gray (Ral 7035)
MSRP $309.15
| Width | 29.9" (759 mm) |
| Depth | 37.8" (960 mm) |
| Color | Hammer Gray |
| Height | 1.6" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 32.9" (84 cm) |
| Ship Length/Depth | 104" (2642 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 36 LB (16.33 kg) |
