Cart
Loading...
Loading... 37798-G09
Solid Bottom Panel Assembly for RMR Modular Enclosure, 23.6" (600 mm) W x 47.2" (1200 mm) D; Black
MSRP $262.91
| Width | 25" (635 mm) |
| Depth | 46" (1168 mm) |
| Color | Hammer Gray |
| Height | 2" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 124" (3150 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 34 LB (15.42 kg) |
