Cart
Loading...
Loading... 37798-G11
Solid Bottom Panel Assembly for RMR Modular Enclosure, 31.5" (800 mm) W x 19.7" (500 mm) D; Black
MSRP $209.93
| Width | 30" (762 mm) |
| Depth | 27" (686 mm) |
| Color | Hammer Gray |
| Height | 2" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 30" (76 cm) |
| Ship Length/Depth | 84" (2134 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 22 LB (9.98 kg) |
