Cart
Loading...
Loading... 37798-G15
Solid Bottom Panel Assembly for RMR Modular Enclosure, 31.5" (800 mm) W x 35.4" (900 mm) D; Black
MSRP $254.17
| Width | 30" (762 mm) |
| Depth | 35" (889 mm) |
| Color | Hammer Gray |
| Height | 2" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 33" (84 cm) |
| Ship Length/Depth | 97" (2464 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 33 LB (14.97 kg) |
